
Brand: Wiegmann
Catalog ID: L080845G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Elbow
Application
For use with HS and S Series wireway.
Catalog Number
L080845G
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Fitting Type
45 Degree Elbow
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725852819
Actual Length
15 in
Depth
15 in
Height
9 in
Weight
7 lb
Width
15 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1