
Brand: Wiegmann
Catalog ID: X1010G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Cross
Application
For use with HS and S Series wireway.
Catalog Number
X1010G
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Fitting Type
Cross
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725852352
Actual Depth
17.75 in
Actual Height
10.5 in
Actual Length
17.75 in
Actual Width
15.25 in
Depth
18 in
Height
11 in
Weight
15 lb
Width
10 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1