
Brand: Wiegmann
Catalog ID: E0606
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Catalog Number
E0606
Color
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725392353
Actual Length
1 in
Depth
1 in
Height
6 in
Weight
0.87 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
15
Pallet Quantity
1200