HUBBELL CANADA
N1 Hinged-Cover Short Side 12X16X6 Carbon Steel - Gray
Image of N1C121606S N1 Hinged-Cover Short Side 12X16X6 Carbon Steel - Gray

N1 Hinged-Cover Short Side 12X16X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C121606S

N1 Hinged-Cover Short Side 12X16X6 Carbon Steel - Gray

Bodies and doors fabricated from 14 gauge steel. Continuous hinged covers. Mounting holes on back of cabinet. Grounding provisions provided. Doors furnished standard with flushmount quarter-turn style latch. Weldnuts provided for mounting optional back panels.

General

Application

Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.

Catalog Number

N1C121606S

Color

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

No

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725340514

Dimensions

Depth

6 in

Height

16 in

Weight

16 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

30