
Brand: Wiegmann
Catalog ID: LJWL906B
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL906B
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
90 Degrees
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725328666
Actual Length
12 in
Depth
12 in
Height
9 in
Weight
9 lb
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
60