HUBBELL CANADA
N1 Lay-In Clockwise 90 Degree Elbow 8X8 Carbon Steel - Gray
Image of LJW908CW N1 Lay-In Clockwise 90 Degree Elbow 8X8 Carbon Steel - Gray

N1 Lay-In Clockwise 90 Degree Elbow 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW908CW

N1 Lay-In Clockwise 90 Degree Elbow 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 90 degrees clockwise elbow fitting.

General

Accessory Type

Elbow

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW908CW

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Material

Carbon Steel

Type

Fitting

UPC

786725329472

Dimensions

Actual Length

15 in

Depth

15 in

Height

9 in

Weight

14 lb

Width

15 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1