
Brand: Wiegmann
Catalog ID: LJWE4
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Closure Plate
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWE4
Color
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Accessory
UPC
786725327904
Actual Depth
6.5 in
Actual Height
1.25 in
Actual Length
6.5 in
Actual Width
6.5 in
Depth
7 in
Height
1 in
Weight
2 lb
Width
7 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1056