
Brand: Wiegmann
Catalog ID: LJWN662
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Nipple
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWN662
Color
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
Nipple
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725328826
Actual Height
11.5 in
Actual Length
9 in
Actual Width
4.25 in
Depth
9 in
Height
12 in
Weight
4 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1