
Brand: Wiegmann
Catalog ID: LJWT2A
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Telescope
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWT2A
Color
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
Tee
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725327140
Actual Depth
9.5 in
Actual Height
3.5 in
Actual Width
9.5 in
Depth
10 in
Height
4 in
Weight
5 lb
Width
10 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
150