
Brand: Wiegmann
Catalog ID: PA0202G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Panel Adapter
Application
For use with HS and S Series wireway.
Catalog Number
PA0202G
Construction
Formed and Spot Welded
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725852499
Actual Height
1.5 in
Actual Length
4 in
Actual Width
3.5 in
Depth
4 in
Height
2 in
Weight
1 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Carton Quantity
5