
Brand: Wiegmann
Catalog ID: N1C14TKL
Requires only a quarter turn to open and close.
Accessory Type
Application
Designed for field installation standard NEMA 1 type enclosures.
Catalog Number
N1C14TKL
Color
Silver, Black
EU RoHS Indicator
Yes
Material
Chrome-plated zinc alloy and black nylon
Type
Accessory
UPC
786725701919
Actual Height
1.5 in
Actual Length
4.5 in
Actual Width
3.5 in
Dimensions
5 in x 4 in x 2 in
Height
2 in
Length
5 in
Weight
1 lb
Width
4 in
EU RoHS Indicator
Yes
Nema Rating
1
Carton Quantity
1