HUBBELL CANADA
N1 Screw-Cover 10X10X6 Carbon Steel - Gray
Image of SC101006 N1 Screw-Cover 10X10X6 Carbon Steel - Gray

N1 Screw-Cover 10X10X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC101006

N1 Screw-Cover 10X10X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC101006

Color

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725313600

Dimensions

Actual Height

10.125 in

Actual Width

10.125 in

Depth

6 in

Height

10 in

Weight

8.6 lb

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

72