
Brand: Wiegmann
Catalog ID: SC080804NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC080804NK
Color
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725312917
Actual Depth
4.188 in
Actual Height
8.125 in
Actual Width
8.125 in
Depth
4 in
Height
8 in
Weight
4.9 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
144