
Brand: Wiegmann
Catalog ID: S4412G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S4412G
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
Yes
Material
Carbon Steel
Type
Wireway
UPC
786725851591
Actual Length
12 in
Depth
12 in
Height
4 in
Weight
14 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
4