
Brand: Wiegmann
Catalog ID: S6636G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S6636G
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
No
Finish Type
Galvanized
Knockouts
Yes
Material
Carbon Steel
Type
Wireway
UPC
786725851775
Actual Length
36 in
Depth
36 in
Height
6 in
Weight
30 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
2