
Brand: Wiegmann
Catalog ID: S121236GNK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S121236GNK
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Type
Wireway
UPC
786725852109
Actual Length
36 in
Depth
36 in
Height
12 in
Weight
39 lb
Width
12 in
EU RoHS Indicator
Yes
Nema Rating
1
Knockouts
No
Carton Quantity
1
Pallet Quantity
9