
Brand: Wiegmann
Catalog ID: S22120GNK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S22120GNK
Construction
Formed
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Type
Wireway
UPC
786725851584
Actual Height
2.5 in
Actual Length
120 in
Actual Width
2.5 in
Depth
120 in
Height
3 in
Weight
90 lb
Width
3 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
4