
Brand: Wiegmann
Catalog ID: S4472NK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S4472NK
Color
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Wireway
UPC
786725352616
Actual Length
72 in
Depth
72 in
Height
4 in
Weight
24 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
2
Pallet Quantity
56