
Brand: Wiegmann
Catalog ID: T0202
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Tee
Application
For use with HS and S Series wireway.
Catalog Number
T0202
Color
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
Tee
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725390854
Actual Depth
7.5 in
Actual Height
3.5 in
Actual Length
7.5 in
Actual Width
5.5 in
Depth
8 in
Height
4 in
Weight
2 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
300