
Brand: Wiegmann
Catalog ID: PB25BC
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB25BC
Color
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
No
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
0
Series
PB Series
Type
Standard Push Button Enclosure
UPC
786725845507
Actual Depth
3.09 in
Depth
3 in
Height
14 in
Weight
15 lb
Width
13 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Number of Holes
0
Carton Quantity
1
Pallet Quantity
16