HUBBELL CANADA
N12 30.5 MM 25 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray
Image of PB25 N12 30.5 MM 25 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray

N12 30.5 MM 25 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB25

N12 30.5 MM 25 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB25

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

25

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725430550

Dimensions

Actual Depth

3.09 in

Depth

3 in

Height

14 in

Weight

14 lb

Width

13 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

25

Logistics

Carton Quantity

1

Pallet Quantity

48