HUBBELL CANADA
N12 30.5MM 16 PB CSL 11.7X10.7X8.9 CS-GR
Image of WPBA16S N12 30.5MM 16 PB CSL 11.7X10.7X8.9 CS-GR

N12 30.5MM 16 PB CSL 11.7X10.7X8.9 CS-GR

Brand: Wiegmann

Catalog ID: WPBA16S

N12 30.5MM 16 PB CSL 11.7X10.7X8.9 CS-GR

N12 30.5MM 16 PB CSL 11.7X10.7X8.9 CS-GR

General

Catalog Number

WPBA16S

UPC

786725436859

Logistics

Carton Quantity

1

Pallet Quantity

24