HUBBELL CANADA
N12 30.5MM 9 PB CONSL 9.5X8.5X7.8 CS-GRY
Image of WPBA9 N12 30.5MM 9 PB CONSL 9.5X8.5X7.8 CS-GRY

N12 30.5MM 9 PB CONSL 9.5X8.5X7.8 CS-GRY

Brand: Wiegmann

Catalog ID: WPBA9

N12 30.5MM 9 PB CONSL 9.5X8.5X7.8 CS-GRY

N12 30.5MM 9 PB CONSL 9.5X8.5X7.8 CS-GRY

General

Catalog Number

WPBA9

UPC

786725436750

Logistics

Carton Quantity

1

Pallet Quantity

24