
Brand: Wiegmann
Catalog ID: WC924B
Designed to house electrical and electronic controls, instruments and components. Heavy duty construction provides protection from dirt, dust, oil and water. Sloping front control panel provides an ideal surface for mounting pushbuttons, pilot lights, meters and switches. Interior components can be mounted on panels located on the sides and back of the enclosure (panels are optional).
Application
Designed to house electrical and electronic controls, instruments, and components. Heavy duty construction provides protection from dirt, dust, oil, and water. Sloping front control panel provides an ideal surface for mounting pushbuttons, pilot lights, m
Catalog Number
WC924B
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
3-Point Keylocking Handle
Material
Carbon Steel
Mounting Type
Mounting Collar Studs
Series
WC9 Series
Type
Console Body
UPC
786725441808
Actual Height
48.13 in
Depth
18 in
Height
48 in
Weight
150 lb
Width
24 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1