
Brand: Wiegmann
Catalog ID: JWL454
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Elbow
Application
For use with JW Series feed-through wireway.
Catalog Number
JWL454
Color
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
45 Degree Elbow
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725321605
Actual Length
5 in
Depth
5 in
Height
8 in
Weight
2 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1