HUBBELL CANADA
N3R Continuous Hinge Wall-Mount 10X12X6 Carbon Steel - Gray
Image of RHC101206 N3R Continuous Hinge Wall-Mount 10X12X6 Carbon Steel - Gray

N3R Continuous Hinge Wall-Mount 10X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RHC101206

N3R Continuous Hinge Wall-Mount 10X12X6 Carbon Steel - Gray

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Continuous hinge
  • Lids supplied with a padlockable draw latch
  • Hinge is made of carbon steel with a stainless steel hinge pin
  • Standard size enclosures are provided with knockouts in bottom
  • Weldnuts provided for mounting optional back panels
  • External mounting plates, top and bottom of enclosure
  • Knockouts on bottom of enclosure

General

Application

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RHC101206

Color

Construction

Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

Yes

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725406401

Dimensions

Actual Depth

6.13 in

Actual Height

12.06 in

Cubic Capacity

720 cu.in

Depth

6 in

Height

12 in

Weight

11 lb

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

54