HUBBELL CANADA
N3R Continuous Hinge Wall-Mount 36X30X12 Carbon Steel - Gray
Image of RHC363012 N3R Continuous Hinge Wall-Mount 36X30X12 Carbon Steel - Gray

N3R Continuous Hinge Wall-Mount 36X30X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RHC363012

N3R Continuous Hinge Wall-Mount 36X30X12 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors are fabricated from 14 gauge carbon steel
  • Continuous hinge with a stainless steel pin
  • No knockouts
  • Collar studs for mounting optional back panels are provided
  • External mounting plates on the top and bottom of the enclosure
  • Foldaway hasp and staple are provided for padlocking
  • 1/4-turn semi-flush latches are supplied to hold door securely closed

General

Application

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RHC363012

Color

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725407019

Dimensions

Cubic Capacity

12960 cu.in

Depth

12 in

Height

36 in

Weight

107 lb

Width

30 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

3