
Brand: Wiegmann
Catalog ID: RSCG060648NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060648NK
Color
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863433
Actual Depth
48.13 in
Actual Height
6.06 in
Actual Length
48.13 in
Actual Width
6.06 in
Cubic Capacity
1728 cu.in
Depth
48 in
Height
6 in
Weight
25 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
25