
Brand: Wiegmann
Catalog ID: RSCG080848NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080848NK
Color
Construction
Spot and Tack Welded
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863532
Actual Depth
48.13 in
Actual Height
8.06 in
Actual Length
48.13 in
Actual Width
8.06 in
Cubic Capacity
3072 cu.in
Depth
48 in
Height
8 in
Weight
32 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
12