
Brand: Wiegmann
Catalog ID: SSJWL906
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Elbow
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWL906
Color
EU RoHS Indicator
Yes
Finish Type
Smooth Grained Finish
Fitting Type
90 Degree Elbow
Knockouts
No
Material
Stainless Steel
Type
Fitting
UPC
786725482351
Actual Length
10 in
Depth
10 in
Height
7 in
Weight
8 lb
Width
10 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1