
Brand: Wiegmann
Catalog ID: SSJWA4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Box Adapter
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWA4
Color
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Stainless Steel
Type
Accessory
UPC
786725481705
Actual Height
2.5 in
Actual Length
6 in
Depth
6 in
Height
3 in
Weight
1 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Knockouts
Carton Quantity
1