
Brand: Wiegmann
Catalog ID: SSJWBH4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Hanger
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWBH4
Color
EU RoHS Indicator
No
Finish Type
Smooth Grained Finish
Knockouts
No
Material
Stainless Steel
Type
Accessory
UPC
786725862832
Actual Length
7 in
Depth
7 in
Height
6 in
Weight
1 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1