
Brand: Wiegmann
Catalog ID: SSJWE6
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
End Plate
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWE6
Color
EU RoHS Indicator
Yes
Finish Type
Smooth Grained Finish
Knockouts
No
Material
Stainless Steel
Type
Accessory
UPC
786725482450
Actual Depth
8.63 in
Actual Height
2.5 in
Actual Length
8.63 in
Actual Width
8.63 in
Depth
9 in
Height
3 in
Weight
3 lb
Width
9 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
680