HUBBELL CANADA
N4X JIC Continuous Hnge 10X8X4 Aluminum
Image of BN4100804CHAL N4X JIC Continuous Hnge 10X8X4 Aluminum

N4X JIC Continuous Hnge 10X8X4 Aluminum

Brand: Wiegmann

Catalog ID: BN4100804CHAL

N4X JIC Continuous Hnge 10X8X4 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Designed as an instrument housing or junction box for electrical, electronic or pneumatic components
  • It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

General

Application

Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Catalog Number

BN4100804CHAL

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

No

Knockouts

No

Latches Type

Clamps

Material

Aluminum

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-CHAL Series

Type

Enclosure

UPC

786725376780

Dimensions

Actual Depth

4.5 in

Actual Height

10.5 in

Actual Width

8.5 in

Cubic Capacity

495 cu.in

Depth

5 in

Height

11 in

Weight

3 lb

Width

9 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

96