

Brand: Burndy
Catalog ID: NA194N90
Application
Substation
Catalog Number
NA194N90
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3.75 x 3 - 4 holes
Physical Attribute - Pad Orientation
90 Degree
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Terminals (NON EHV)>Tube to Flat
Product Type
Mechanical
UPC
781810077238
UPC 14 Digit GTIN
00781810077238
Dimension - B Length inch
2.69 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
3.62 in
Dimension - Height mm
91.9 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
92 mm
Dimension - Length Overall inch
3.62 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.75 in
Dimension - Width inch
5.25 in
Dimension - Width mm
133 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
2 1/2 IPS
Conductor - Copper Tube Std Size Range
2 1/2 IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3.75 x 3 - 4 holes
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
1
Pallet Quantity
1