HUBBELL CANADA
NEMA 1 Lay-In Cut-Off 8X8 Carbon Steel - Gray
Image of LJWF8 NEMA 1 Lay-In Cut-Off 8X8 Carbon Steel - Gray

NEMA 1 Lay-In Cut-Off 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWF8

NEMA 1 Lay-In Cut-Off 8X8 Carbon Steel - Gray

8X8 Carbon Steel - Gray

General

Catalog Number

LJWF8

Color

EU RoHS Indicator

No

Material

Carbon Steel

Type

Fitting

UPC

786725329335

Dimensions

Depth

8.5 in

Height

17.75 in

Weight

14 lb

Width

15.25 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1