HUBBELL CANADA
Image of SL040490G NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 4X4 in. Carbon Steel - Galvanized

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 4X4 in. Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SL040490G

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 4X4 in. Carbon Steel - Galvanized

Sweep elbow is compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

SL040490G

Color

EU RoHS Indicator

No

Finish Type

Material

Steel

Series

HS and S Series Wireway

Type

Accessory

UPC

786725852673

Dimensions

Actual Depth

9.41 in

Depth

9 in

Height

4 in

Weight

4 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

Logistics

Carton Quantity

1

Pallet Quantity

126