HUBBELL CANADA
Net Select, Module, Multi Pair, Patchable Cord, Multi Mode
Image of NSOMTM24 Net Select, Module, Multi Pair, Patchable Cord, Multi Mode
Discontinued

Net Select, Module, Multi Pair, Patchable Cord, Multi Mode

Brand: Hubbell Premise Wiring

Catalog ID: NSOMTM24

Net Select, Module, Multi Pair, Patchable Cord, Multi Mode

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

General

Application

Telephone

Catalog Number

NSOMTM24

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 6.00 in. H
  • Material - High impact plastic

Style

Telecom

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telecom

UPC

883778500411

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10