HUBBELL CANADA
NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Black
Image of HLS1012B NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Black

NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLS1012B

NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLS1012B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

10 ft

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Rung Height - 1/2"
  • Rung Width - 1"
  • Stringer Height - 1.5"
  • Stringer Width - 3/8"

UPC

662620819501

Dimensions

Length

120 in

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Standards - RoHS Compliance Status

CM

Operational

Performance

- Weight Capacity - 45 lbs/ft

Logistics

Carton Quantity

1

Pallet Quantity

28