HUBBELL CANADA
NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black
Image of HLTSB18G NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLTSB18G

NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTSB18G

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

3.3 in

Specifications

  • Finish - Gray
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819792

Dimensions

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty