HUBBELL CANADA
Image of HLVWBK NEXTFRAME Ladder Rack, Vertical Wall Brackets

NEXTFRAME Ladder Rack, Vertical Wall Brackets

Brand: Hubbell Premise Wiring

Catalog ID: HLVWBK

NEXTFRAME® Ladder Rack Vertical Wall Brackets

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLVWBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

6.1 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Vertical Wall Bracket

UPC

662620819822

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

25

Pallet Quantity

2200