HUBBELL CANADA
Image of HLX1518 NEXTFRAME Ladder Rack, Wall Angle Support, 18", Black

NEXTFRAME Ladder Rack, Wall Angle Support, 18", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLX1518

NEXTFRAME Ladder Rack, Wall Angle Support, 18", Black

Product details

General

Catalog Number

HLX1518

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

3.3 in

Performance

- Weight Capacity - 50 lb/ft

Specifications

  • Finish - Pre-Galvanized
  • Material - 100% Recycled Steel

Type

Wall Supports

UPC

662620819815

Dimensions

Width

18 in

Certifications And Compliance

Industry Standard(s)

ASTM A641

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

780