HUBBELL CANADA
NEXTFRAME Ladder Rack, Wall Angle Support, 6"-12", Gray
Image of HLX0612 NEXTFRAME Ladder Rack, Wall Angle Support, 6"-12", Gray

NEXTFRAME Ladder Rack, Wall Angle Support, 6"-12", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLX0612

NEXTFRAME® Ladder Rack Wall Angle Support, 6"-12"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLX0612

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

3.3 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819808

Dimensions

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

15

Pallet Quantity

1170