HUBBELL CANADA
NEXTSPEED Cat6e Cable, Plenum Rated, Purple Spool
Image of C6ESPP NEXTSPEED Cat6e Cable, Plenum Rated, Purple Spool
Discontinued

NEXTSPEED Cat6e Cable, Plenum Rated, Purple Spool

Brand: Hubbell Premise Wiring

Catalog ID: C6ESPP

Unshielded Plenum Cat6e Ethernet Cable - 1000 ft Purple Spool

Maximize your network’s potential with our Unshielded Cat6e LAN cable. Designed to support data transfer rates for 1GbE and limited 10GbE environments, making it a powerhouse of versatility and reliability for any modern networking requirement. Whether you're managing heavy data traffic in a corporate setting or setting up a robust residential network, our cable ensures top-tier performance. Constructed with a low-smoke PVC jacket, the cable is suitable for use in plenum spaces where additional fire resistance is required to meet safety standards. The jacket's purple color follows NEMA coding for easy identification and smooth installation.

  • Overall outer diameter of the jacket is 0.215" (Plenum)
  • 0.225" (Riser)
  • Utilizes 23 AWG solid bare copper for optimal conductivity and reliability
  • Sweep tested up to 550 MHz to ensure broad compatibility
  • Provides a 5dB headroom above standard Cat6 specifications, including NEXT, PSNEXT, ACRF, and PSACRF.

Unlock network efficiency with our advanced UTP Cat6e Cable where durability seamlessly converges with cutting-edge performance.

General

Application

Plenum

Catalog Number

C6ESPP

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620283180

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Purple

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

2000