HUBBELL CANADA
Nm Red Push In Conn 50 Per Box 0.75 In., NMPI075
Image of NMPI075 Nm Red Push In Conn 50 Per Box 0.75 In., NMPI075

Nm Red Push In Conn 50 Per Box 0.75 In., NMPI075

Brand: TradeSelect

Catalog ID: NMPI075

NM RED PUSH IN CONN 50 PER BOX 0.75IN

Trade size: 3/4" (21), Carton Quantity: 50, Case Quantity: 500

General

Application

Used in dry locations to connect one non-metallic sheathed cable to a box or an enclosure

Catalog Number

NMPI075

Material

Plastic

Type

Non-metallic Push-In Connector

UPC

626463036983

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50