HUBBELL CANADA
Non-Metallic Boxes, Devices Boxes, 53 Cu. In., 3-Gang with flush bracket, 1/2 In. Setback, 12 Cable Clamp (25-Pack), 2023R
Image of 2023R Non-Metallic Boxes, Devices Boxes, 53 Cu. In., 3-Gang with flush bracket, 1/2 In. Setback, 12 Cable Clamp (25-Pack), 2023R

Non-Metallic Boxes, Devices Boxes, 53 Cu. In., 3-Gang with flush bracket, 1/2 In. Setback, 12 Cable Clamp (25-Pack), 2023R

Brand: TradeSelect

Catalog ID: 2023R

Non-Metallic Boxes, Devices Boxes. For use with non-metallic sheathed cable, 53 Cu. In., 3-Gang with flush bracket, 1/2 In. Setback, 12 Cable Clamp (25-Pack).

General

Catalog Number

2023R

Color

UPC

805035054420

Volume

52.6

Dimensions

Actual Depth

2.74 in

Depth

2.74 in

Height

3.91 in

Width

5.88 in

Logistics

Pallet Quantity

600