HUBBELL CANADA
Image of PB2WC Non-Metallic Raceway, BaseTrak Series, 2 Channel Wire Clip

Non-Metallic Raceway, BaseTrak Series, 2 Channel Wire Clip

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB2WC

Non-Metallic Raceway, BaseTrak Series, 2 Channel Wire Clip

For holding conductors in place

Standard Product

General

Application

Wire Clip

Catalog Number

PB2WC

Color

Office White

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

PB2 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Clip

Sub Brand

Non-Metallic Raceway

Type

Miscellaneous Fittings

UPC

783585310138

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

100