HUBBELL CANADA
Image of PB3SS Non-Metallic Raceway, BaseTrak Series, Security Strap

Non-Metallic Raceway, BaseTrak Series, Security Strap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3SS

Non-Metallic Raceway, BaseTrak Series, Security Strap

  • Prevents potential tampering with PB3 BaseTrak cover
  • Can also be used as a splice cover

General

Catalog Number

PB3SS

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PB2
  • PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Strap

Type

Miscellaneous Fittings

UPC

783585090931

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

50