HUBBELL CANADA
Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Flat Elbow
Image of PL1FEBC Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Flat Elbow

Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Flat Elbow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PL1FEBC

Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Flat Elbow

Full capacity 1¼ in. bend radius flat elbow

General

Catalog Number

PL1FEBC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

PL1 LANTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PL1
  • PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Flat

Type

Elbows

UPC

783585090276

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10

Pallet Quantity

2080