HUBBELL CANADA
Image of PL1EE Non-Metallic Raceway, Latching LANTRAK, External Elbow

Non-Metallic Raceway, Latching LANTRAK, External Elbow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PL1EE

Non-Metallic Raceway, Latching LANTRAK, External Elbow

Full capacity 1¼ in. bend radius external elbow

General

Catalog Number

PL1EE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PL1 LANTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PL1
  • PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

UPC

783585090290

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10